e-STUDIO407CS

Interactive Tutorials

Images/Video

e-STUDIO407CS

  • 42 PPM, Color/Mono
  • 630/2,630 Paper Capacity (Std./Max)
  • Letter-Legal Paper Size
  • Optional Stapler Finisher
  • e-BRIDGE User Interface
  • Available in U.S. and Latin America

Interactive Tutorials

Request a Quote

e-STUDIO407CS FEATURES

Productivity
Color print speeds of up to 42 PPM, B&W- up to 42 PPM
Color scan speeds of up to 40 SPM at 300 x 300 dpi resolution
Standard e-BRIDGE Open Platform support
Low energy fuser system
138lb index support through the bypass
Blank page omission for copying and printing
Outside Erase for copying books and 3D objects
High compression PDF scanning (Slim PDF)
New Toshiba inner finisher
Universal Print Driver
HDD encryption and overwrite
Job Skip

Image Quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs
600 x 1200 dpi print resolution
Automatic Image quality control function

 

Operability
New Toshiba developed 9 inch tilting color control panel for easier operation
My" Menu" button displays a customized screen for each authenticated user
Scan Preview
Control Panel MFP hard keys (buttons)
Fax option
One Touch Templates
Universal Print Driver common with all current Toshiba e-BRIDGE MFPs

Serviceability
Easy Replaceable Unit Design
Easy to Maintain

See Product Specifications

e-STUDIO407CS SPECIFICATIONS

Copy
Copy Process 4-Drum Electrostatic Photographic Transfer System with Internal Transfer Belt
Type Indirect Electrostatic Photographic
Print Resolution 600 x 1200 dpi
Scan Resolution Up to 600 dpi
Available Original/Copy Paper Size Cassette: ST-R to LG, Bypass: ST-R to LG
Paper Supply Up to 2,630-Sheet Input Capacity
Available Copy Paper Weight Cassette: ST-R to LG (17 lbs. Bond - 120 lbs. Index), Bypass: ST-R to LG (17 lbs. Bond - 138 lbs. Index)
Copy Speed 42 PPM Color / 42 PPM B&W
Original Scan Speed Up to 40 SPM Color / 40 SPM B&W
Warm-up Time Approx. 60 Seconds
First Copy Time 13 Seconds Color / 13 Seconds B&W
Monthly Copy Volume  
Power Supply Consumption 120 V, 8 Amps, Maximum 1.5 kW
Dimensions (W x D x H) Approx. 20.6" x 23.8" x 31.9"
Weight 112lbs
Multiple Copying Up to 999 Copies
Reduction/Enlargement 25% to 400%
Bypass 100-Sheet Bypass (17 lbs. Bond - 138 lbs. Index)
Control Panel 9" VGA Tiltable Color LCD Touch Panel
Duplex Standard Automatic Duplex Unit (17 lbs. Bond - 120 lbs. Index)
CMYK Toner Yield CMY: 11.5K, BK: 15K

Print
Drivers Netware 6.5, Windows XP, Vista, 7, 8 Windows Server 2003, 2008, 2008R2 Citrix MetaFrame, Macintosh, Linux, UNIX, AS400, SAP
Interface 10/100/1000BaseTX Ethernet, 802.11b/g, Wireless LAN
Network OS Netware, Windows XP, Windows Server 2003, Server 2008, Vista, Citrix MetaFrame, Macintosh, Linux, UNIX
Protocols IPX/SPX, TCP/IP, AppleTalk NetBIOS Over TCP/IP, LPR/LPD, IPP, SMB, SNMP, Netware, Port 9100
NetBIOS Over TCP/IP, LPR/LPD, IPP, SMB, SNMP, Netware, Port 9100, Bluetooth (HCRP)
Printer Language PCL6 & PostScript 3
Device Management TopAccess
Scan Resolution 600 dpi
Scan Speed Up to 40 SPM Color / 40 SPM B&W
File Format TIFF, PDF, JPEG, XPS
Authentication LDAP, SMTP, Windows Domain

 

Fax
Communication Mode Super G3
Modem Speed 33.6 Kbps
Data Compression MH/MR/MMR/JBIG
Electronic Filing Specifications
Public Box: 1, Private User Boxes: 200
100 Folders Per Box
400 Documents Per Folder, 200 Pages Per Document
Copy to Box, Print to Box, Scan to Box
TWAIN Driver File Downloader

 

See Product Features