e-STUDIO4508LP

Images/Video

e-STUDIO4508LP

  • 45 PPM, Black / 35PPM, Erasable Blue
  • 1,200/3,200 Paper Capacity (Std./Max)
  • Up to 3,600 x 1,200 DPI Print Resolution
  • Environmentally Friendly
  • Advanced Finishing
  • Available in U.S. and Latin America
Request a Quote

e-STUDIO4508LP FEATURES

Environmental Features

Erasable Blue and Conventional Black Toner

Built-in Erasing Capability

Rules-Based Printing

e-BRIDGE Paper Reuse Report

Paper Reusing Device

 

Productivity

B&W 45 PPM

Erasable Blue 35 PPM

DSDF Scan: Up to 240 IPM Duplex, 120 IPM Simplex

11" x 17" 140 lb index automatic duplexing from the drawers

110 lb cover support through the bypass

Full featured new Toshiba multi-position and saddle stitch finishers

Universal Print Driver

320GB Self-Encrypting Drive FIPS 140-2 Validated

Solutions Ready

Image Quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs 

Up to 1,200 x 1,200 dpi print resolution 

Automatic Image quality control function 

Operability

New Toshiba developed 9 inch tablet-style touch color control panel for easier operation

Scan Preview

Dual-line Fax Option

One Touch Templates

Serviceability

Easy Replaceable Unit Design

Long Life consumables and duty cycles 

 
See Product Specifications

e-STUDIO4508LP SPECIFICATIONS

Main Specifications
Copy Process Indirect Electrostatic Photographic Method/OPC/Laser Printing/Heat Roller Fusing
Display 9” Color WVGA Touch Screen Tilting Display
Copy Speed 45 PPM (LT); Erasble Blue 35 PPM 
First Copy Out 3.6 Seconds
Warm-Up Time Approx. 20 Seconds
Copy Resolution 2,400 x 1200 dpi with Smoothing
Stack Feed Bypass 3.9” x 5.8” to LD, Envelope
Multiple Copying Up to 999 Copies
Paper Capacity Standard 1,200 Sheets/Max. 3,200 Sheets
Original Feed Optional 300-Sheet DSDF or 100-Sheet RADF
Scan Speed & Weights DSDF Scan: Up to 240 IPM Duplex, 120 IPM Simplex (Monochrome or Color), Simplex: 9.3-110 lb Bond, Duplex: 9.3-110 lb Bond
RADF Scan: Up to 73 IPM (Monochrome or Color): Simplex: 9.3-41.8 lb Bond, Duplex: 13.3-41.8 lb Bond
Max. Original Size LD
Paper Feed Sizes Drawer 1: 550 Sheets-ST-R to LD, Drawer 2: 550 Sheets-ST-R to LD, Stack Feed Bypass: 100 Sheets-3.9” x 5.8” to LD, Opt. 550-Sheet Paper Feed Pedestal-ST-R to LD, Opt. 550-Sheet Drawer for PFP-ST-R to LD, Opt. Envelope Cassette for PFP-Approx. 60 Envelopes/550 Sheets-ST-R to LG. Opt. 2,000-Sheet Tandem LCF (Pedestal Type)-LT Only
Paper Weights Standard: 550 Sheets x 2-16 lb Bond-140 lb Index, Stack Feed Bypass: 100 Sheets-14 lb Bond-140 lb Index, Opt. 550-Sheet Paper Feed Pedestal-16 lb Bond-140 lb Index, Opt. 550-Sheet Drawer for PFP -16 lb Bond-140 lb Index, Opt. Envelope Cassette for PFP-16 lb Bond-140 lb Index, Opt. 2,000-Sheet Tandem LCF (Pedestal Type), 17-28 lb Bond
Duplex Standard Automatic Duplex Unit (16 lb Bond-140 lb Index)
Reproduction Ratio 25% to 400%
Max Duty Cycle Max. 210K Month
Weight Approx. 121 lb
Approx. Dimensions 23” (W) x 23” (D) x 31” (H)
Toner Yield K: 38.4K @ 5%; Erasble Blue:21.5K
Power Source 120 Volts, 50/60 Hz, 15 Amps
Power Consumption Maximum 1.5kW (120V)
CPU Intel Atom1.33GHz (Dual-Core)
Memory 4GB
Hard Disk Drive 320GB Self-Encrypting Drive FIPS 140-2 Validated
e-BRIDGE Next Print Specifications
 
PDL PCL5e, PCL5c, PCL6 (PCL XL), PS3, PDF, XPS, JPEG
Print Speed 45 Pages Per Minute (LT)
Print Resolution 600 x 600 dpi (1 bit) or 2,400 x 600 dpi (with Smoothing), 1,200 x 1,200 dpi (2 bit) or 3,600 x 1,200 dpi (with Smoothing) PS3 Only
Operating Systems Windows® Vista, Windows Server® 2008/R2, Windows® 7, 8, 8.1, 10, Windows Server® 2012/R2, Macintosh® (Mac OS × 10.4, 10.5, 10.6, 10.7, 10.8, 10.9, 10.10, 10,11), Unix®, Linux®
Network Protocols TCP/IP (IPv4, IPv6), NetBIOS over TCP/IP, IPX/SPX® for Novell® Environments, EtherTalk® for Macintosh Environments
Printing Protocols SMB, LPR/LPD, IPP (Ver.1.1) w/Authentication, AppleTalk PAP or EtherTalkTM, Port 9100 (bi-directional), NetWare P-SERVER LPD w/ iPrint, WS Print, FTP
Print Drivers Windows® Vista SP2 (32-bit, 64-bit), Windows Server® 2008 SP2 (32-bit, 64-bit), Windows Server® 2008 R2 SP1 (64-bit), Windows® 7 SP1 (32-bit, 64-bit), Windows® 8/8.1 (32-bit, 64-bit), Windows Server® 2012/R2 (64-bit), Windows® 10 (32-bit, 64-bit), Mac OS® X 10.6.8, 10.7.4, 10.8, 10.9, 10.10
Interface RJ-45 Ethernet (10/100/1000 Base-T), USB 2.0 (High-speed), Optional 802.11b/g/n, Wireless LAN, Optional Bluetooth
Wireless Device AirPrint®, Mopria®, e-BRIDGE Print & Capture Application on iOS and Android (Available via Apple App Store or Google Play)
Device Management TopAccess, EFMS 6.2 (e-BRIDGE Fleet Management Software)
Account Control Up to 10,000 users or 1,000 Departments Supports User Authentication (on Device), Login Name/Password (via Windows domain) or Login Name/Password (via LDAP Server) for Copy, Print, Scan, Fax, List, and User Function
Accessibility Features Tilt Front Panel, Job Programs, Universal Grip for Paper Trays, Disable Screen Timeout and Audible Beep Message Alerts
Security Features User Authentication, On-Board Data Scramble Function, SCEP, Disable e-Filing, Disable Copy, Disk Overwrite, IP Address Filtering (10 Sets), MAC Address Filtering (10 Sets), Network Service Control, Network Port Control, SMB Packet Signing, SSL (HTTP, IPP, LDAP, SMTP, POP, FTP, DPWS), IPsec (IKEv1, IKEv2), Security Mode Change, CC Certified (ISO/IEC15408 EAL3+)*, IEEE2600.1, IEEE802.1X, Digital Signature for Client Utilities, Password Policy, Password Lock, Password Expiration, Self Testing, Job Access Control, Log Access Control for Job Log, Security Stamp * Compliant with IEEE2600.1 in High security mode.
Environmental Stds Energy Star (V2.0), EPEAT Gold, Blue Angel Mark (RAL UZ-171, MFD), Canadian ECP, Californian Proposition 65, Nordic Swan, RoHS
Certification WHQL (Windows 7, 8, 8.1, 10, 2008 R2, 2012, 2012 R2), Novell, Citrix, SAP
Scan Specifications
Scan Speed DSDF Scan: Up to 240 IPM Duplex, 120 IPM Simplex (Monochrome or Color), RADF Scan: Up to 73 IPM (Monochrome or Color)
Scan Modes Standard: Full Color, Auto Color, Monochrome, Grayscale
Scan Resolution 600 dpi, 400 dpi, 300 dpi, 200 dpi, 150 dpi, 100 dpi
File Formats Monochrome: TIFF-Multi/Single Page, PDF-Multi/Single Page, Searchable PDF (Opt.), XPS-Multi/Single Page, DOCX (Opt.), XLSX (Opt.), PPTX (Opt.) Color/Grayscale: JPEG, TIFF-Multi/Single Page, PDF-Multi/Single Page, Slim PDF, Searchable PDF (Opt.), XPS-Multi/Single Page, DOCX (Opt.), XLSX (Opt.), PPTX (Opt.)
Image Compression Color/Grayscale: JPEG (High, Middle, Low)
Fax Specifications
Compatibility Super G3
Data Compression MH/MR/MMR/JBIG
Transmission Speed Approx. 3 Seconds Per Page
Fax Modem Speed Up to 33.6 Kbps
Memory Transmission 100 Jobs (with HDD), 2,000 Destinations Max. 400 Destinations /Job
Scan Speed 0.7 Seconds Per Page, Maximum 73 IPM
E-Filing Specifications
Operation Method Color Touch Screen Control Panel or Client PC
Number of Boxes 1 Public Box; 200 Private User Boxes
Capacity of Boxes 100 Folder per Box; 400 Documents per Folder; 200 Pages per Documents
See Product Features