e-STUDIO5506ACG

Interactive Tutorials

Images/Video

e-STUDIO5506ACG

  • 55 PPM, Color / 65 PPM, Mono
  • 3,520/6,020 Paper Capacity (Std./Max)
  • 240 Duplex Scans Per Minute
  • Service Module Design
  • Broad Media Range Support
  • Available in U.S. Only

Interactive Tutorials

Request a Quote

e-STUDIO5506ACG FEATURES

Productivity

Color print speeds of up to 55 PPM, B&W- up to 65 PPM

DSDF Scan: Up to 240 IPM Duplex, 120 IPM Simplex

12" x 18" 140 lb index automatic duplexing from the drawers

13" x 19" 110 lb cover support through the bypass

Universal Print Driver

320GB Self-Encrypting Drive FIPS 140-2 Validated

Solutions Ready

Image Quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs 

Up to 1200 x 1200 dpi print resolution 

Automatic Image quality control function 

Operability

New Toshiba developed 9 inch tablet-style touch color control panel for easier operation

Scan Preview

Dual-line Fax Option

One Touch Templates

Serviceability

Easy Replaceable Unit Design

Long Life consumables and duty cycles 

 
See Product Specifications

e-STUDIO5506ACG SPECIFICATIONS

Main Specifications
Copy Process Indirect Electrostatic Photographic Method/OPC/Laser Printing/Heat Roller Fusing
Display 9” Color WVGA Touch Screen Tilting Display
Copy Speed Color: 55 PPM (LT), Monochrome: 65 PPM (LT)
First Copy Out Color: 6.4, Monochrome: 5.2
Warm-Up Time Approx. 20 Seconds
Copy Resolution 600 x 600 dpi
Stack Feed Bypass 3.9” x 5.8” to 13” x 19”, 12” x 47” Banner, Envelope
Multiple Copying Up to 9,999 Copies
Paper Capacity 4-Drawer: 2,280 Sheets/Max. 4,780 Sheets Tandem Drawer: Standard 3,520 Sheets/Max. 6,020 Sheets
Original Feed Standard 300-Sheet DSDF
Scan Speed & Weights

DSDF Scan: Up to 240 IPM Duplex, 120 IPM Simplex (Monochrome or Color), Simplex: 9.3-110 lb Index, Duplex: 9.3-110 lb Index 

Max. Original Size LD
Paper Feed Sizes Drawers: 540 Sheets-ST-R to 12” x 18” Integral Tandem LCF 1,160 x 2 LT-Only Stack Feed Bypass: 120 Sheets-3.9” x 5.8” to 13” x 19”, 12” x 47” Banner 2,500-Sheet Ext. LCF LT-Only
Paper Weights 4-Drawer: Standard 540 Sheets x 4-16 lb Bond-140 lb Index Tandem LCF 1,160 Sheets x 2-16 lb Bond-140 lb Index Plus 540 Sheets x 2-16 lb Bond-140 lb Index Stack Feed Bypass: 120 Sheets-16 lb Bond-110 lb Cover Opt. 2,500-Sheet Ext. LCF LT-Only -16 lb Bond-140 lb Index
Duplex Standard Automatic Duplex Unit (16 lb Bond-140 lb Index)
Reproduction Ratio 25% to 400%
Max Duty Cycle Max. 480K Month (Color: 100%) 
Weight Approx. 470 lb
Approx. Dimensions 37.6” (W) x 28.9” (D) x 48.3” (H)
Toner Yield CMY 39,200, K: 106,600 @ 5%
Power Source 120 Volts, 50/60 Hz, 16 Amps
Power Consumption Maximum 2.0kW (120V)
CPU Intel Atom™ 1.75 GHz (Dual-Core
Memory 4GB
Hard Disk Drive 320GB Self-Encrypting Drive FIPS 140-2 Validated
e-BRIDGE Next Print Specifications
 
PDL PCL5e, PCL5c, PCL6 (PCL XL), PS3, PDF, XPS, JPEG
Print Speed 55 PPM (LT) Color / 65 PPM (LT) B&W
Print Resolution 600 x 600 dpi (5 bit), 1,200 x 1,200 dpi (Color/2 bit) or 3,600 x 1,200 dpi (BW/with Smoothing) PS3 Only
Operating Systems Windows® Vista, Windows Server® 2008/R2, Windows® 7, 8, 8.1, 10, Windows Server® 2012/R2, Macintosh® (Mac OS X 10.6, 10.7, 10.8, 10.9, 10.10, 10.11), Unix®, Linux®
Network Protocols TCP/IP (IPv4, IPv6), NetBIOS over TCP/IP, IPX/SPX® for Novell® Environments, EtherTalk® for Macintosh Environments
Printing Protocols SMB, LPR/LPD, IPP (Ver.1.1) w/Authentication, AppleTalk PAP or EtherTalk™, Port 9100 (bi-directional), NetWare P-SERVER LPD w/ iPrint, WS Print, FTP
Print Drivers Windows® Vista SP2 (32-bit, 64-bit), Windows Server® 2008 SP2 (32-bit, 64- bit), Windows Server® 2008 R2 SP1 (64-bit), Windows® 7 SP1 (32-bit, 64-bit), Windows® 8/8.1 (32-bit, 64-bit), Windows Server® 2012/R2 (64-bit), Windows® 10 (32-bit, 64-bit), Mac OS® X 10.6.8, 10.7.4, 10.8, 10.9, 10.10, 10.11
Interface RJ-45 Ethernet (10/100/1000 Base-T), USB 2.0 (High-speed) Optional 802.11b/g/n, Wireless LAN, Optional Bluetooth
Wireless Device AirPrint™, Mopria®, e-BRIDGE Print & Capture Application on iOS and Android (Available via Apple App Store or Google Play)
Device Management TopAccess, EFMS 6.2 (e-BRIDGE Fleet Management Software)
Account Control Up to 10,000 users or 1,000 Departments Supports User Authentication (on Device), Login Name/Password (via Windows domain) or Login Name/ Password (via LDAP Server) for Copy, Print, Scan, Fax, List, and User Function
Accessibility Features Tilt Front Panel, Job Programs, Universal Grip for Paper Trays, Disable Screen Timeout and Audible Beep Message Alerts
Security Features User Authentication, On-Board Data Scramble Function, SCEP, Disable e-Filing, Disable Copy, Disk Overwrite, IP Address Filtering (10 Sets), MAC Address Filtering (10 Sets), Network Service Control, Network Port Control, SMB Packet Signing, SSL (HTTP, IPP, LDAP, SMTP, POP, FTP, DPWS), IPsec (IKEv1, IKEv2), Security Mode Change, CC Certified (ISO/IEC15408 EAL3+)*, IEEE2600.1, IEEE802.1X, Digital Signature for Client Utilities, Password Policy, Password Lock, Password Expiration, Self Testing, Job Access Control, Log Access Control for Job Log, Security Stamp *Compliant with IEEE2600.1 in High Security Mode.
Environmental Stds Energy Star (V2.0), EPEAT Gold, RoHS
Certification WHQL (Windows 7, 8, 8.1, 10, 2008 R2, 2012, 2012 R2), Novell, Citrix, SAP
Scan Specifications
Scan Speed DSDF Scan: Up to 240 IPM Duplex, 120 IPM Simplex (Monochrome or Color)
Scan Modes Standard: Full Color, Auto Color, Monochrome, Grayscale
Scan Resolution 600 dpi, 400 dpi, 300 dpi, 200 dpi, 150 dpi, 100 dpi
File Formats Monochrome: TIFF-Multi/Single Page, PDF-Multi/Single Page, Searchable PDF (Opt.), XPS-Multi/Single Page, DOCX (Opt.), XLSX (Opt.), PPTX (Opt.) Color/Grayscale: JPEG, TIFF-Multi/Single Page, PDF-Multi/Single Page, Slim PDF, Searchable PDF (Opt.), XPS-Multi/Single Page, DOCX (Opt.), XLSX (Opt.), PPTX (Opt.)
Image Compression Color/Grayscale: JPEG (High, Middle, Low)
Fax Specifications
Compatibility Super G3
Data Compression MH/MR/MMR/JBIG
Transmission Speed Approx. 3 Seconds Per Page
Fax Modem Speed Up to 33.6 Kbps
Memory Transmission 100 Jobs (with HDD), 2,000 Destinations Max. 400 Destinations /Job
Scan Speed 0.7 Seconds Per Page, Maximum 73 IPM
E-Filing Specifications
Operation Method Color Touch Screen Control Panel or Client PC
Number of Boxes 1 Public Box; 200 Private User Boxes
Capacity of Boxes 100 Folders Per Box, 400 Documents Per Folder/Box, 200 Pages Per Document
See Product Features